IESNA:LM-63-2002
[TEST]P956013
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-750-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]66440
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
9199.8 10394.4 11584.4 12591.4 13360.3 13827.2 14170.5 14527.5 14866.2 15255.2
15731.2 16243.9 16880.1 17575.8 18445.4 19685.8 21397.6 23713.6 26771 30684.4
35751.1 41824.8 47454.6 50722.6 50100.1 45303.4 36414.8 26418.6 16953.3 12051.3
8316.4 5213.2 2901.8 631.6 0 0 0
9199.8 10215.9 11296.1 12174.9 12829.4 13259.6 13557.1 13882.1 14225.4 14577.8
15021.8 15552.7 16170.6 16857.2 17681 18761.2 20212.1 22129.9 24583.2 27993.1
32437.4 36703.1 38794.8 38076.2 35554.3 31325.1 24661 16687.8 9012.2 5323.1
2933.9 1313.6 508 64.1 0 0 0
9199.8 10110.6 10948.2 11561.6 12023.8 12303 12499.8 12756.2 12980.4 13195.6
13497.6 13900.4 14376.4 14834.1 15323.9 15923.5 16628.3 17475.1 18514.1 19553
19868.9 18825.3 16184.3 13085.7 9634.6 6687 4723.5 3409.9 2393.8 1721
1162.6 695.7 389 173.9 32 0 0
9199.8 9849.8 10472.2 10929.9 11195.4 11332.7 11428.8 11470 11442.6 11337.3
11181.7 11099.3 11007.7 10788 10307.5 9620.9 8906.9 8224.9 7639 7240.8
7039.5 6856.4 6604.6 6179 5854 5602.3 4824.2 3908.8 2581.4 1807.9
1290.7 897.1 595 256.3 36.6 0 0
9199.8 9588.9 10037.4 10376.1 10559.2 10605 10499.7 10215.9 9758.2 9163.2
8522.4 8005.2 7666.5 7460.5 7295.8 7053.2 6705.3 6371.2 6110.3 5973
5973 6009.6 6018.8 5982.2 5712.1 5117.1 4485.5 4064.4 3423.6 2750.8
1995.6 1309 714 279.2 18.3 0 0
9199.8 9378.3 9593.4 9840.6 10019.1 10000.8 9758.2 9286.8 8714.6 8179.1
7735.2 7419.4 7236.3 7099 6938.8 6691.6 6343.8 5922.7 5510.7 5185.8
5011.8 5034.7 5176.6 5272.7 5236.1 5075.9 4728.1 4165.1 3538 2947.6
2393.8 1881.2 1368.5 796.4 343.3 0 0
9199.8 9094.5 9163.2 9337.1 9529.4 9620.9 9479 9167.8 8819.9 8508.7
8192.9 7835.9 7465.1 7103.5 6751.1 6380.4 5973 5542.8 5135.4 4801.3
4503.8 4252.1 4036.9 3899.6 3858.4 3844.7 3771.5 3606.7 3322.9 2924.7
2256.5 1547 855.9 453.1 164.8 0 0
9199.8 8906.9 8737.5 8774.2 9053.3 9410.4 9689.6 9712.4 9515.6 9204.4
8842.8 8412.6 7913.7 7387.3 6888.4 6412.4 5959.3 5519.9 5126.3 4819.6
4595.3 4448.9 4329.9 4183.4 3959.1 3606.7 3240.5 2975.1 2737.1 2471.6
2123.7 1643.2 1057.3 613.3 201.4 0 0
9199.8 8682.6 8289 8229.5 8504.1 9195.2 9936.7 10284.6 10179.3 9785.7
9314.2 8833.7 8325.6 7762.6 7199.7 6650.4 6133.2 5657.2 5240.7 4920.3
4677.7 4508.4 4439.7 4393.9 4293.2 4073.5 3808.1 3506 3199.3 2842.3
2407.5 1876.6 1382.3 869.6 283.8 0 0
9199.8 8467.5 7877.1 7584.1 7726 8421.7 9442.4 10261.7 10458.5 10115.2
9543.1 8993.8 8485.8 7954.9 7428.5 6902.1 6380.4 5872.3 5428.3 5089.6
4805.9 4618.2 4480.9 4421.4 4334.4 4174.2 3945.4 3689.1 3409.9 3098.6
2668.4 2119.2 1556.2 855.9 265.5 9.2 0
9199.8 8275.3 7625.3 7240.8 7295.8 7918.2 8861.1 9685 10147.3 10019.1
9538.5 8993.8 8485.8 7982.3 7488 6993.7 6481.1 5977.6 5538.2 5167.5
4851.6 4636.5 4476.3 4380.2 4279.5 4096.4 3826.4 3533.5 3240.5 2897.3
2471.6 1913.2 1391.4 741.5 201.4 0 0
9199.8 8238.6 7465.1 6929.6 6828.9 7240.8 7977.7 8819.9 9378.3 9433.2
9135.7 8673.5 8215.8 7790.1 7369 6915.9 6439.9 5959.3 5515.3 5135.4
4810.5 4577 4375.6 4192.6 3972.9 3647.9 3194.8 2668.4 2174.1 1766.7
1364 910.8 553.8 279.2 22.9 0 0
9199.8 8014.4 7062.3 6311.7 5941 5959.3 6192.7 6508.5 6760.3 6893
6893 6728.2 6517.7 6293.4 6046.2 5785.4 5529 5249.8 4915.7 4572.4
4242.9 3867.6 3478.5 3139.8 2796.6 2334.3 1876.6 1542.5 1277 1016.1
746.1 462.3 215.1 59.5 0 0 0
9199.8 7849.6 6755.7 5844.9 5281.9 5039.3 4961.5 4952.3 4924.9 4883.7
4796.7 4631.9 4435.1 4201.7 3927.1 3702.8 3483.1 3313.8 3203.9 3158.1
3098.6 2970.5 2764.5 2503.6 2192.4 1867.4 1565.3 1299.9 1048.1 819.3
585.9 329.5 141.9 22.9 0 0 0
9199.8 7767.2 6549.7 5556.5 4902 4577 4407.7 4261.2 4096.4 3913.4
3748.6 3615.8 3464.8 3341.2 3194.8 3048.3 2892.7 2691.3 2467 2279.4
2087.1 1913.2 1762.2 1643.2 1510.4 1345.6 1162.6 979.5 782.7 599.6
407.4 256.3 123.6 4.6 0 0 0
9199.8 7698.6 6426.1 5405.5 4718.9 4352.7 4128.5 3913.4 3707.4 3501.4
3304.6 3135.3 2975.1 2814.9 2668.4 2526.5 2375.5 2219.9 2073.4 1917.8
1771.3 1643.2 1528.7 1405.1 1258.7 1130.5 984.1 819.3 631.6 466.9
338.7 201.4 68.7 0 0 0 0
9199.8 7762.6 6467.3 5428.3 4686.9 4256.6 3968.3 3748.6 3560.9 3377.8
3194.8 3020.8 2842.3 2682.1 2535.7 2389.2 2238.2 2073.4 1908.6 1739.3
1592.8 1469.2 1364 1272.4 1180.9 1080.2 942.9 791.8 659.1 544.7
421.1 288.4 105.3 0 0 0 0
9199.8 7799.2 6513.1 5460.4 4668.6 4146.8 3840.1 3643.3 3469.4 3286.3
3112.4 2938.4 2782.8 2636.4 2499.1 2352.6 2206.1 2041.4 1876.6 1711.8
1565.3 1460.1 1373.1 1299.9 1212.9 1093.9 933.7 801 700.3 595
466.9 311.2 123.6 36.6 0 0 0
9199.8 7799.2 6563.4 5501.6 4654.8 4059.8 3734.8 3547.2 3373.3 3199.3
3007.1 2842.3 2700.4 2544.8 2393.8 2242.7 2087.1 1931.5 1775.9 1629.4
1510.4 1432.6 1359.4 1281.6 1162.6 997.8 796.4 700.3 599.6 489.7
357 187.7 77.8 18.3 0 0 0
9199.8 7954.9 6760.3 5693.8 4769.3 4078.1 3712 3515.2 3341.2 3194.8
3025.4 2865.2 2709.6 2558.6 2402.9 2251.9 2096.3 1945.2 1803.3 1675.2
1569.9 1487.5 1405.1 1304.5 1158 924.6 695.7 599.6 503.5 398.2
283.8 164.8 87 36.6 9.2 0 0
9199.8 8046.4 6893 5826.5 4870 4142.2 3734.8 3519.7 3350.4 3194.8
3034.6 2878.9 2727.9 2576.9 2430.4 2283.9 2132.9 1986.4 1849.1 1725.5
1620.3 1533.3 1441.8 1327.3 1167.1 924.6 686.6 590.4 489.7 389
270 160.2 91.5 45.8 22.9 0 0
9199.8 8083 6980 5941 4961.5 4256.6 3753.2 3542.6 3355 3222.2
3071.2 2920.1 2773.7 2627.2 2485.3 2348 2201.5 2055.1 1917.8 1780.5
1670.6 1579.1 1483 1377.7 1180.9 938.3 727.7 636.2 530.9 425.7
302.1 183.1 109.8 68.7 41.2 18.3 0
9199.8 8339.3 7378.2 6384.9 5400.9 4535.8 3927.1 3588.4 3405.3 3258.8
3126.1 2988.8 2851.5 2714.2 2572.3 2430.4 2288.5 2142 2009.3 1881.2
1766.7 1661.5 1556.2 1437.2 1290.7 1103.1 869.6 741.5 631.6 521.8
398.2 251.7 155.6 100.7 73.2 36.6 0
9199.8 8531.6 7739.7 6856.4 5913.5 5016.4 4265.8 3702.8 3423.6 3258.8
3126.1 2993.4 2860.6 2723.3 2586 2439.6 2283.9 2142 2004.7 1876.6
1771.3 1661.5 1547 1418.9 1277 1121.4 942.9 791.8 682 572.1
457.7 329.5 169.3 100.7 64.1 32 0
9199.8 8714.6 8160.8 7460.5 6677.9 5817.4 4975.2 4165.1 3551.8 3290.9
3135.3 2993.4 2860.6 2723.3 2576.9 2435 2283.9 2132.9 1986.4 1830.8
1684.3 1547 1418.9 1299.9 1199.2 1080.2 933.7 778.1 631.6 517.2
416.5 311.2 173.9 77.8 41.2 13.7 0
9199.8 9007.6 8742.1 8334.8 7675.7 6920.5 6165.2 5396.3 4398.5 3597.5
3217.6 3039.1 2892.7 2750.8 2613.5 2471.6 2325.1 2178.7 2027.6 1867.4
1716.4 1565.3 1428 1299.9 1176.3 1048.1 910.8 778.1 631.6 480.6
370.7 260.9 164.8 87 41.2 18.3 0
9199.8 9309.7 9364.6 9309.7 8993.8 8499.5 7913.7 7263.7 6430.7 5355.1
4242.9 3419 3025.4 2846.9 2714.2 2586 2448.7 2329.7 2215.3 2078
1940.7 1771.3 1602 1446.3 1322.8 1203.8 1322.8 1386.8 1048.1 837.6
553.8 407.4 233.4 114.4 54.9 27.5 0
9199.8 9607.2 10005.4 10330.3 10458.5 10357.8 10032.8 9607.2 9209 8733
8005.2 7016.6 5858.6 4677.7 3721.1 3213.1 3066.6 2956.8 2764.5 2590.6
2457.9 2338.9 2169.5 2045.9 2155.8 2238.2 1885.7 1432.6 869.6 649.9
485.2 352.4 238 137.3 68.7 22.9 0
9199.8 9909.3 10655.3 11351 11868.2 12165.7 12184 12014.7 11854.5 11804.1
11772.1 11634.8 11364.7 11026 10595.8 10096.9 9469.9 8870.3 8659.7 9447
11154.2 12779 13021.6 11286.9 7964 4718.9 2787.4 1753 1212.9 887.9
672.8 485.2 329.5 187.7 73.2 18.3 0
9199.8 10202.2 11250.3 12289.3 13158.9 13717.3 13982.8 14074.3 14165.9 14326.1
14573.2 14893.6 15278.1 15630.5 15983 16248.4 16669.5 17424.7 18834.4 21141.3
24134.6 27379.7 30547 32982 33265.8 30981.9 26597.1 20779.7 14509.2 9067.1
5268.2 3135.3 1785 672.8 206 9.2 0
9199.8 10307.5 11520.4 12724.1 13721.9 14381 14710.5 14852.4 14985.2 15168.3
15420 15722.1 16115.7 16513.9 16944.1 17530 18372.2 19598.8 21411.3 23924.1
27260.7 31663.8 37668.9 45120.3 49926.2 48763.6 45198.1 40291.5 34995.9 29970.3
24830.3 19159.4 13113.2 7707.7 3126.1 787.2 0
9199.8 10385.3 11703.4 13076.6 14165.9 14879.9 15232.3 15337.6 15392.5 15420
15488.6 15580.2 15699.2 15749.5 15909.7 16266.7 16893.8 17891.6 19507.3 21882.7
25082.1 29544.7 36259.2 46127.2 59249.5 63423.8 60055.1 56059.4 51638 47033.5
40241.2 31444.1 21914.8 13342 5268.2 1684.3 0
9199.8 10559.2 12115.4 13703.6 15017.2 15813.6 16042.5 15900.6 15561.9 15072.1
14532 14014.8 13502.2 13026.2 12792.8 13072 14289.5 16449.8 19063.3 21512
23832.6 26537.6 30235.8 35568 45779.4 58009.2 55514.7 49587.5 45697 43033.2
39238.8 33751 26368.2 18353.9 7176.8 1180.9 0
9199.8 10650.7 12541 14271.2 15653.4 16326.2 16312.5 15731.2 14811.2 13840.9
12920.9 12152 11557 11209.1 11552.4 13259.6 16166 19717.8 23466.4 27416.4
31737.1 35851.8 39778.9 44333 51065.8 59661.5 61332.1 56901.5 51930.9 46836.7
40785.8 32661.6 23040.7 11154.2 4366.5 489.7 0
9199.8 10792.6 12632.6 14454.2 15864 16541.4 16253 15227.8 13932.5 12893.5
11968.9 11232 10705.7 10586.7 11579.9 14211.7 18120.4 23031.6 29087 36446.8
44516.1 52814.3 61107.8 68563.8 77035.9 84825.9 86798.6 83233.1 76436.3 67369.2
55446 39028.3 25329.2 14005.7 6755.7 782.7 0
9199.8 10801.8 12655.5 14454.2 15818.2 16422.4 16129.4 15131.6 13845.5 12692.1
11767.5 11044.4 10568.3 10637 12019.3 15122.5 19598.8 25466.6 32922.5 41408.3
50058.9 58526.4 67044.2 75822.9 85750.5 92968.5 93375.8 87682 77759 64632.1
50910.2 37815.4 24711.3 14376.4 5698.4 718.6 0
9199.8 10801.8 12609.7 14344.4 15593.9 16166 16097.4 15452 14458.8 13369.5
12399.2 11676 11177.1 11135.9 12225.2 14953.1 18953.4 23736.4 29325 35522.3
41715 47935.2 53912.7 59917.8 68147.3 76212 78367.8 74353.7 67529.4 58645.4
48727 37769.6 28446.2 16939.6 6430.7 567.6 0
9199.8 10678.2 12362.5 13941.6 15085.9 15671.7 15859.4 15754.1 15319.3 14664.8
13937 13236.7 12632.6 12307.6 12609.7 14088.1 16774.8 20239.6 23933.2 27356.9
30661.5 33563.3 36300.4 40126.8 47404.2 54713.7 53770.9 47564.4 41834 36767.2
30441.8 22876 15346.8 7465.1 2096.3 256.3 0
9199.8 10673.6 12179.5 13566.3 14568.7 15127.1 15447.4 15653.4 15758.7 15790.7
15735.8 15580.2 15387.9 15177.4 15145.4 15516.1 16651.2 18637.6 21420.5 24587.8
28217.3 32721.1 38671.3 46397.3 54516.9 56045.6 47541.5 36739.8 27022.7 19676.6
15442.9 11282.4 8183.7 4815 1341.1 54.9 0
9199.8 10421.9 11689.7 12856.9 13708.2 14220.8 14600.7 14930.2 15236.9 15626
16047 16468.1 17003.6 17516.3 18212 19251 20747.6 22885.1 26121.1 30533.3
35925 42181.8 49614.9 57926.8 60906.4 56517.1 46141 34625.2 23384 16866.3
12202.3 8142.5 4902 1130.5 27.5 0 0
9199.8 10394.4 11584.4 12591.4 13360.3 13827.2 14170.5 14527.5 14866.2 15255.2
15731.2 16243.9 16880.1 17575.8 18445.4 19685.8 21397.6 23713.6 26771 30684.4
35751.1 41824.8 47454.6 50722.6 50100.1 45303.4 36414.8 26418.6 16953.3 12051.3
8316.4 5213.2 2901.8 631.6 0 0 0
